SLLS154C March 1993 – February 2024 SN75ALS1177 , SN75ALS1178
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
tPLH | Propagation delay time, high- to low-level output | RL = 60Ω, CL1 = CL2 = 100pF, See Figure 6-3 | 9 | 15 | 22 | ns | |
tPHL | Propagation delay time, low- to high-level output | RL = 60Ω , CL1 = CL2 = 100pF, See Figure 6-3 | 9 | 15 | 22 | ns | |
tsk | Output-to-output skew | RL = 60Ω, CL1 = CL2 = 100pF, See Figure 6-3 | 0 | 2 | 8 | ns | |
tPZH | Output enable time to high level | CL = 100pF, | See Figure 6-4 | 30 | 35 | 50 | ns |
tPZL | Output enable time to low level | CL = 100pF, | See Figure 6-5 | 5 | 15 | 25 | ns |
tPHZ | Output disable time from high level | CL = 15pF, | See Figure 6-4 | 7 | 15 | 30 | ns |
tPLZ | Output disable time from low level | CL = 15pF, | See Figure 6-5 | 7 | 15 | 30 | ns |