SLLS154C March 1993 – February 2024 SN75ALS1177 , SN75ALS1178
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage, (see (2)) | 7 | V | ||
VI | Input voltage, (DE, RE, and D inputs) | 7 | V | ||
VO | Output voltage range, drivers | –9 | 14 | V | |
Input voltage range, receiver | –14 | 14 | V | ||
Receiver differential-input voltage range, (see (3) ) | –14 | 14 | V | ||
Receiver low-level output current | 50 | mA | |||
Lead temperature 1,6 mm (1/16 inch) from case for 10 seconds | 260 | °C | |||
Tstg | Storage temperature range | –65 | 150 | °C |