SLLS154C March 1993 – February 2024 SN75ALS1177 , SN75ALS1178
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP (1) | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
VIK | Input clamp voltage | II = -18 mA | -1.5 | V | ||||
VOH | High-level output voltage | VIH = 2V, | VIL = 0.8V, | IOH = - 33mA | 3.3 | V | ||
VOL | Low-level output voltage | VIH = 2V, | VIL = 0.8V, | IOL = 33mA | 1.1 | V | ||
|VOD1| | Differential output voltage | IO = 0 | 1.5 | 6 | V | |||
|VOD2| | Differential output voltage | VCC = 5V, | RL = 100Ω, | See Figure 6-1 | 1/2VOD1 or 2 (2) | V | ||
RL = 54Ω, | See Figure 6-1 | 1.5 | 2.5 | 5 | ||||
|VOD3| | Differential output voltage | See Note 4 | 1.5 | 5 | V | |||
Δ|VOD| | Change in magnitude of differential output voltage (see Note 5) | RL = 54Ω or 100Ω, | See Figure 6-1 | ±0.2 | V | |||
VOC | Common-mode output voltage | RL = 54Ω or 100Ω, | See Figure 6-1 | -1(3) | 3 | V | ||
Δ|VOC| | Change in magnitude of common-mode output voltage (see Note 5) | RL = 54Ω or 100Ω, | See Figure 6-1 | ±0.2 | V | |||
IO(OFF) | Output current with power off | VCC = 0, | VO = -7V to 12V | ±100 | μA | |||
IOZ | High-impedance-state output current | VO = -7V to 12V | ±100 | μA | ||||
IIH | High-level input current | VIH = 2.7V | 100 | μA | ||||
IIL | Low-level input current | VIL = 0.4V | -100 | μA | ||||
IOS | Short-circuit output current | VO = -7V | -250 | mA | ||||
VO = VCC | 250 | |||||||
VO = 12V | 250 | |||||||
VO = 0V | 150 | |||||||
ICC | Supply current (total package) | No load | Outputs enabled | 35 | 50 | mA | ||
Outputs disabled | 20 | 50 |