SLASF30 January   2022 TAA5212

ADVANCE INFORMATION  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Revision History
  6. Pin Configuration and Functions
  7. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Electrical Characteristics
    6. 6.6  Timing Requirements: I2C Interface
    7. 6.7  Switching Characteristics: I2C Interface
    8. 6.8  Timing Requirements: SPI Interface
    9. 6.9  Switching Characteristics: SPI Interface
    10. 6.10 Timing Requirements: TDM, I2S or LJ Interface
    11. 6.11 Switching Characteristics: TDM, I2S or LJ Interface
    12. 6.12 Timing Requirements: PDM Digital Microphone Interface
    13. 6.13 Switching Characteristics: PDM Digial Microphone Interface
  8. Parameter Measurement Information
  9. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Hardware Control
      2. 8.3.2 Serial Interfaces
        1. 8.3.2.1 Control Serial Interfaces
        2. 8.3.2.2 Audio Serial Interfaces
          1. 8.3.2.2.1 Time Division Multiplexed Audio (TDM) Interface
          2. 8.3.2.2.2 Inter IC Sound (I2S) Interface
          3. 8.3.2.2.3 Left-Justified (LJ) Interface
        3. 8.3.2.3 Using Multiple Devices With Shared Buses
      3. 8.3.3 Phase-Locked Loop (PLL) and Clock Generation
      4. 8.3.4 Input Channel Configurations
      5. 8.3.5 Reference Voltage
      6. 8.3.6 Programmable Microphone Bias
      7. 8.3.7 Signal-Chain Processing
        1. 8.3.7.1 ADC Signal-Chain
          1. 8.3.7.1.1 Programmable Channel Gain and Digital Volume Control
          2. 8.3.7.1.2 Programmable Channel Gain Calibration
          3. 8.3.7.1.3 Programmable Channel Phase Calibration
          4. 8.3.7.1.4 Programmable Digital High-Pass Filter
          5. 8.3.7.1.5 Programmable Digital Biquad Filters
          6. 8.3.7.1.6 Programmable Channel Summer and Digital Mixer
          7. 8.3.7.1.7 Configurable Digital Decimation Filters
            1. 8.3.7.1.7.1 Linear Phase Filters
              1. 8.3.7.1.7.1.1 Sampling Rate: 16 kHz or 14.7 kHz
              2. 8.3.7.1.7.1.2 Sampling Rate: 24 kHz or 22.05 kHz
              3. 8.3.7.1.7.1.3 Sampling Rate: 32 kHz or 29.4 kHz
              4. 8.3.7.1.7.1.4 Sampling Rate: 48 kHz or 44.1 kHz
              5. 8.3.7.1.7.1.5 Sampling Rate: 96 kHz or 88.2 kHz
      8. 8.3.8 Interrupts, Status, and Digital I/O Pin Multiplexing
      9. 8.3.9 Programmable Channel Phase Calibration
    4. 8.4 Device Functional Modes
    5. 8.5 Register Maps
      1. 8.5.1 VEGA Registers
      2. 8.5.2 TAA5212 Registers
      3. 8.5.3 TAA5212 Registers
    6. 8.6 Feature Description
    7. 8.7 Device Functional Modes
  10. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Application
      2. 9.2.2 Design Requirements
      3. 9.2.3 Detailed Design Procedure
      4. 9.2.4 Application Performance Plots
      5. 9.2.5 What to Do and What Not to Do
  11. 10Power Supply Recommendations
  12. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  13. 12Device and Documentation Support
    1. 12.1 Documentation Support
      1. 12.1.1 Related Documentation
    2. 12.2 Receiving Notification of Documentation Updates
    3. 12.3 Support Resources
    4. 12.4 Trademarks
    5. 12.5 Electrostatic Discharge Caution
    6. 12.6 Glossary
  14. 13Mechanical, Packaging, and Orderable Information
    1. 13.1 Tape and Reel Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Reference Voltage

All audio data converters require a DC reference voltage. The TAA5212 achieves low-noise performance by internally generating a low-noise reference voltage. This reference voltage is generated using a band-gap circuit with high PSRR performance. This audio converter reference voltage must be filtered externally using a minimum 1-µF capacitor connected from the VREF pin to analog ground (VSS).

The value of this reference voltage can be configured using the P0_R77_D[1:0] register bits and must be set to an appropriate value based on the desired full-scale input for the device and the AVDD supply voltage available in the system. The default VREF value is set to 2.75 V, which in turn supports a 2-VRMS differential full-scale input to the device. The required minimum AVDD voltage for this mode is 3 V. The TAA5212 also supports double swing mode with 4-VRMS differential swing which can be enabled by setting ADC_CHx_FULLSCALE_VAL to 1. lTable 8-10 lists the various VREF settings supported along with required AVDD range and the supported full-scale input signal for that configuration.

Table 8-10 VREF Programmable Settings
P0_R77_D[1:0] : VREF[1:0] VREF OUTPUT VOLTAGE DIFFERENTIAL FULL-SCALE INPUT SUPPORTED SINGLE-ENDED FULL-SCALE INPUT SUPPORTED AVDD RANGE REQUIREMENT
00 (default) 2.75 V 2 VRMS (4 VRMS supported in high swing mode) 1 VRMS 3 V to 3.6 V
01 2.5 V 1.818 VRMS 0.909 VRMS 2.8 V to 3.6 V
10 1.375 V 1 VRMS 0.5 VRMS 1.7 V to 1.9 V
11 Reserved Reserved Reserved Reserved

To achieve low-power consumption, this audio reference block is powered down as described in the Section 8.4 section. When exiting sleep mode, the audio reference block is powered up using the internal fast-charge scheme and the VREF pin settles to its steady-state voltage after the settling time (a function of the decoupling capacitor on the VREF pin). This time is approximately equal to 3.5 ms when using a 1-μF decoupling capacitor. If a higher-value decoupling capacitor is used on the VREF pin, the fast-charge setting must be reconfigured using the VREF_QCHG (P0_R2_D[4:3]) register bits, which support options of 3.5 ms (default), 10 ms, 50 ms, or 100 ms.