4 Revision History
Changes from Revision C (December 2018) to Revision D (November 2020)
- Added note 1 to the Recommended Operating
Conditions
Go
- Added capacitve load for each bus line, Cb = 400 pf to the I2C
timming parameters in the Timing Requirements
Go
- Change the I2C BUS Timming-Standard. Data Hold Time max value from
900 ns to 3450 ns in the Timing Requirements
Go
- Added efficiency plot and 1%/10% THD+N output power vs PVDD plot for
4-Ω loadGo
- Added notes the Hybrid Modulation sectionGo
- Added Speaker DC Protection, Device Over Temperature
Protection, Device Over Voltage/Under Voltage Protection, and
Clock Fault sectionsGo
Changes from Revision B (October 2018) to Revision C (December 2018)
Changes from Revision A (July 2018) to Revision B (October 2018)
- Changed From: (<16.5 mA at 13.5 V PVDD) To:(16.5 mA at 13.5 V PVDD) in the Description
Go
- Changed the Typical Characteristics graphsGo
- Added the Clock Halt Auto-recover sectionGo
- Added the Sample Rate on the Fly Change sectionGo
- Added the Thermal Foldback sectionGo
- Changed the Device State Control sectionGo
- Changed the DSP Memory Book, Page and BQ Coefficients Update sectionGo
- Added the Example Use sectionGo
- Deleted 010:310K in Table 7-9
Go
- Added the Inductor Selections sectionGo
- Added the Step 2: Speaker Tuning sectionGo
- Changed the Development Support sectionGo
Changes from Revision * (May 2018) to Revision A (July 2018)
- Released as Production DataGo