SLASEH5D May 2018 – November 2020 TAS5805M
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Free-air room temperature 25°C (unless otherwise noted.) Measurements were made using TAS5805MEVM board and Audio Precision System 2722 with Analog Analyzer filter set to 20-kHz brickwall filter. All measurements taken with audio frequency set to 1 kHz and device PWM frequency set to 768 kHz, the LC filter used was 10 μH / 0.68 μF, BD Modulation with Class D Bandwidth = 175kHz (Listed in Register 0x53), unless otherwise noted.
PVDD = 7.4V | 10µH+0.68µF | |
FSW = 768 kHz | BD Modulation | Load = 4Ω |
PVDD = 12V | 10µH+0.68µF | |
FSW = 768 kHz | BD Modulation | Load = 4Ω |
PVDD = 5V | 10µH+0.68µF | |
FSW = 768 kHz | BD Modulation | Load = 2Ω |
10µH+0.68µF | ||
FSW = 768 kHz | BD Modulation | Load = 4Ω |
PVDD = 12V | 10µH+0.68µF | |
FSW = 768 kHz | BD Modulation | Load = 4Ω |
PVDD = 18V | 10µH+0.68µF | |
FSW = 768 kHz | BD Modulation | Load = 4Ω |
10µH+0.68µF | ||
FSW = 768 kHz | BD Modulation | Load = 4Ω |