SLASEH5D May 2018 – November 2020 TAS5805M
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
ORDERABLE PART NUMBER | RECOMMENDED PVDD RANGE | Audio Process Flows | RDS(ON) |
---|---|---|---|
TAS5805M | 4.5 V to 26.4 V | Enhanced Audio Process Flows with ROM Fixed | 180 mΩ |
TAS5707/TAS5711 | 8 V to 26 V | Basic Audio Process Flow with ROM Fixed | 180 mΩ |
TAS5825M | 4.5 V to 26.4 V | Flexible Advanced Audio Process Flows with Smart-Amp Features | 90 mΩ |