SLLSEZ1C September 2017 – May 2019 TDP142
PRODUCTION DATA.
For this design example, the parameters listed in Table 13 are used.
PARAMETER | VALUE |
---|---|
Maximum Operating data rate
(RBR, HBR, HBR2, or HBR3) |
HBR3 (8.1Gbps) |
Supply voltage | 3.3V |
Trace length/width of C | 12 inch/ 6 mil |
Trace length/width of D | 2 inch/ 6 mil |
Main link AC decoupling capacitor
(75 nF to 265 nF) |
Recommend 100 nF |
Control mode (I2C or GPIO) | GPIO (I2C_EN = 0) |