SBOS839J March 2017 – September 2019 TLV9061 , TLV9062 , TLV9064
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
The TLV9061 (single), TLV9062 (dual), and TLV9064 (quad) are single-, dual-, and quad- low-voltage (1.8 V to 5.5 V) operational amplifiers (op amps) with rail-to-rail input- and output-swing capabilities. These devices are highly cost-effective solutions for applications where low-voltage operation, a small footprint, and high capacitive load drive are required. Although the capacitive load drive of the TLV906x is 100 pF, the resistive open-loop output impedance makes stabilizing with higher capacitive loads simpler. These op amps are designed specifically for low-voltage operation (1.8 V to 5.5 V) with performance specifications similar to the OPAx316 and TLVx316 devices.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TLV9061 | SOT-23 (5) | 1.60 mm × 2.90 mm |
SC70 (5) | 1.25 mm × 2.00 mm | |
SOT553 (5)(2) | 1.65 mm × 1.20 mm | |
X2SON (5) | 0.80 mm × 0.80 mm | |
TLV9061S | SOT-23 (6) | 1.60 mm × 2.90 mm |
TLV9062 | SOIC (8) | 3.91 mm × 4.90 mm |
TSSOP (8) | 3.00 mm × 4.40 mm | |
VSSOP (8) | 3.00 mm × 3.00 mm | |
SOT-23 (8) | 1.60 mm × 2.90 mm | |
WSON (8) | 2.00 mm × 2.00 mm | |
TLV9062S | VSSOP (10) | 3.00 mm × 3.00 mm |
X2QFN (10) | 1.50 mm × 2.00 mm | |
TLV9064 | SOIC (14) | 8.65 mm × 3.91 mm |
TSSOP (14) | 4.40 mm × 5.00 mm | |
WQFN (16) | 3.00 mm × 3.00 mm | |
X2QFN (14) | 2.00 mm × 2.00 mm | |
TLV9064S | WQFN (16) | 3.00 mm × 3.00 mm |