SCDS436 September 2023 TMUX9616
PRODUCTION DATA
PARAMETERS | VALUES |
---|---|
Positive analog supply (VDD) TMUX9616 | +110 V |
Negative analog supply (VSS) TMUX9616 | -110 V |
Logic supply (VLL) TMUX9616 | 5 V |
Pulser supply A (PHV_A/MHV_A) TX7516 | +100 V/-100 V |
Pulser supply B (PHV_B/MHV_B) TX7516 | +60 V/-60 V |
Analog signal support TMUX9616 | ±110 V |
Maximum SPI speed supported TMUX9616 | 72 MHz |
System level HD2PC target requirement | ≥40 dB |
System level HD1PC target requirement | ≥40 dB |
System test load | 100 Ω || 100 pF |