SCDS436 September 2023 TMUX9616
PRODUCTION DATA
In normal mode operation, TMUX9616 is controlled by its digital logic, which is detailed in the Device Digital Logic Control section. In normal mode, switches are available to be used to pass high voltage ±110 V signals (signals from VSS to VDD). More details of the device operation in normal mode can be found in the Feature Description and Device Logic Table sections.