SCDS436 September 2023 TMUX9616
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VDD – VSS | Power supply voltage differential | 40 | 200 | 220 | V |
VDD | Positive power supply voltage | 20 | 100 | 110 | V |
VSS | Negative power supply voltage | –110 | –100 | 0 | V |
VS or VD | Signal path input/output voltage (source or drain pin) (Sx, D)(1) | VSS + 10 | VDD – 10 | V | |
VLL | SPI/Logic power supply voltage | 1.7 | 5.5 | V | |
VL | Logic control pin voltage (DIN, DOUT, CLK, LE, CLR) | 0 | VLL | V | |
VIH | Logic control pin high-level input voltage (DIN, DOUT, CLK, LE, CLR) | 0.9 x VLL | V | ||
VIL | Logic control pin low-level input voltage (DIN, DOUT, CLK, LE, CLR) | 0.1 x VLL | V | ||
TA | Ambient temperature | –40 | 85 | °C | |
TJ | Junction temperature | –40 | 125 | °C |