SLVS736C February   2008  – October 2023 TPS2550 , TPS2551

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Revision History
  6. Device Comparison Table
  7. Pin Configuration and Functions
  8. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Typical Characteristics
  9. Parameter Measurement Information
  10. Detailed Description
    1. 9.1 Overview
    2. 9.2 Functional Block Diagram
    3. 9.3 Feature Description
      1. 9.3.1 Overcurrent
      2. 9.3.2 Reverse-Voltage Protection
      3. 9.3.3 FAULT Response
      4. 9.3.4 Undervoltage Lockout (UVLO)
      5. 9.3.5 ENABLE ( EN or EN)
      6. 9.3.6 Thermal Sense
      7. 9.3.7 Device Functional Modes
    4. 9.4 Programming
      1. 9.4.1 Programming the Current-Limit Threshold
  11. 10Application and Implementation
    1. 10.1 Application Information
    2. 10.2 Typical Applications
      1. 10.2.1 Two-Level Current-Limit Circuit
      2. 10.2.2 Design Requirements
      3. 10.2.3 Detail Design Procedures
        1. 10.2.3.1 Designing Above a Minimum Current Limit
        2. 10.2.3.2 Designing Below a Maximum Current Limit
        3. 10.2.3.3 Input and Output Capacitance
      4. 10.2.4 Auto-Retry Functionality
      5. 10.2.5 Latch-Off Functionality
      6. 10.2.6 Typical Application as USB Power Switch
        1. 10.2.6.1 Design Requirements
          1. 10.2.6.1.1 USB Power-Distribution Requirements
        2. 10.2.6.2 Detail Design Procedures
          1. 10.2.6.2.1 Universal Serial Bus (USB) Power-Distribution Requirements
    3. 10.3 Power Supply Recommendations
      1. 10.3.1 Self-Powered and Bus-Powered Hubs
      2. 10.3.2 Low-Power Bus-Powered and High-Power Bus-Powered Functions
      3. 10.3.3 Power Dissipation and Junction Temperature
    4. 10.4 Layout
      1. 10.4.1 Layout Guidelines
      2. 10.4.2 Layout Example
  12. 11Device and Documentation Support
    1. 11.1 Receiving Notification of Documentation Updates
    2. 11.2 Support Resources
    3. 11.3 Trademarks
    4. 11.4 Electrostatic Discharge Caution
    5. 11.5 Glossary
  13. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Programming the Current-Limit Threshold

The overcurrent threshold is user programmable via an external resistor. Many applications require that the minimum current-limit is above a certain current level or that the maximum current-limit is below a certain current level, so it is important to consider the tolerance of the overcurrent threshold when selecting a value for RILIM. The following equations and Figure 9-1 can be used to calculate the resulting overcurrent threshold for a given external resistor value ®ILIM). Figure 9-1 includes current-limit tolerance due to variations caused by temperature and process. To reduce parasitic effects on the current-limit accuracy, make the traces routing the RILIM resistor to the TPS2550/51 as short as possible.

There are two important current-limit thresholds for the device and are related by Figure 8-3. The first threshold is the short-circuit current threshold IOS. IOS is the current delivered to the load if the part is enabled into a short-circuit or a short-circuit is applied during normal operation. The second threshold is the overcurrent threshold IOC. IOC is the peak DC current that can be delivered to the load before the device begins to limit current. IOC is important if ramped loads or slow transients are common to the application. It is important to consider both IOS and IOC when choosing RILIM. RILIM can be selected to provide a current-limit threshold that occurs 1) above a minimum load current or 2) below a maximum load current.

To design above a minimum current-limit threshold, find the intersection of RILIM and the maximum desired load current on the IOS(min) curve and choose a value of RILIM below this value. Programming the current-limit above a minimum threshold is important to ensure start-up into full-load or heavy capacitive loads. The resulting maximum DC load current is the intersection of the selected value of RILIM and the IOC(max) curve.

To design below a maximum DC current level, find the intersection of RILIM and the maximum desired load current on the IOC(max) curve and choose a value of RILIM above this value. Programming the current-limit below a maximum threshold is important to avoid current-limiting upstream power supplies causing the input voltage bus to droop. The resulting minimum short-circuit current is the intersection of the selected value of RILIM and the IOS(min) curve.

Overcurrent Threshold Equations (IOC):

  • IOC(max) (mA) = (24500 V) / (RILIM kΩ) 0.975 + 50
  • IOC(typ) (mA) = (23800 V) / (RILIM kΩ) 0.985 + 50
  • IOC(min) (mA) = (23100 V) / (RILIM kΩ) 0.996 + 50

Short-Circuit Current Equations (IOS):

  • IOS(max) (mA) = (25500 V) / (RILIM kΩ) 1.013 + 50
  • IOS(typ) (mA) = (28700 V) / (RILIM kΩ) 1.114 + 50
  • IOS(min) (mA) = (39700 V) / (RILIM kΩ) 1.342 + 50

where 14.3 kΩ ≤ RILIM ≤ 80.6 kΩ. IOS(typ) and IOS(max) are not plotted to improve graph clarity.

GUID-35F81DD5-23A6-41D0-9BC7-907564FE3599-low.gifFigure 9-1 Current-Limit Threshold Vs.RILIM