SLVSFZ2C April 2023 – February 2024 TPS274C65
PRODUCTION DATA
This section presents the I/O structure of all digital input and output pins.
Figure 8-2 shows the input structure for the logic levels pin, CS. The input can be with a voltage or external resistor.
Figure 8-3 shows the structure of the open-drain output pin, FAULT. The open-drain output requires an external pullup resistor to function properly.