SLVSFZ2C April 2023 – February 2024 TPS274C65
PRODUCTION DATA
In an example application with maximum load current of 500 mA, the current limit must be set to an acceptable level. With the current limit variation and tolerance allowed for this specific application, the current limit setting of 1 A is chosen. Referring back to the Table 8-4, ILIM_REG[3:0] must be set to 0x8 through SPI.
Depending on the tolerance on the maximum current for the application, the current limit resistor can be chosen to leave the overhead needed before the current limit engages.