TPS274C65
12-V to 36-V 65-mΩ four-channel high-side switch with SPI interface and integrated ADC
TPS274C65
- Quad-channel 72mΩ RON SPI-controlled smart high-side switch
- Low RON ensures low power dissipation for 500mA to 2A DC loads
- SPI control allows for simple isolation of control from output
- Adjustable current limiting enables improved system level reliability
- TPS274C65AS, TPS274C65BS: Current limit set-point from 250mA to 2.2A
- TPS274C65ASH: Current limit set-point from 290mA to 2.45A
- Capable of driving inductive, capacitive, and resistive loads
- Dual current limit threshold for inrush current management
- Integrated output clamp to demagnetize inductive loads
- Robust output protection
- Integrated thermal shutdown
- Protection against short to ground events
- Configurable fault handling
- Diagnostic features enable improved module intelligence
- Output load current measurements
- Wire-break and short-to-supply detection
- Small 6mm × 6mm leadless package
The TPS274C65xS device is a quad-channel smart high-side switch with a serial interface (SPI) control and is designed to meet the requirements of industrial control systems. The low 72mΩ RDSON minimizes device power dissipation even when providing large output load current. The device integrates protection and diagnostic features to ensure system protection even during harmful events like short circuits or load failures. The device protects against faults through a reliable current limit which is adjustable from 250mA to 2.45A to provide protection regardless of output load current. The TPS274C65xS has a configurable inrush current period which sets a higher current limit during turn-on for high inrush current loads, charging capacitive loads faster, or driving incandescent bulbs.
The TPS274C65xS also provides accurate current sense and an integrated analog to digital converter (AS) that allows for improved load diagnostics. By reporting load current digitally, the device allows for communication over any isolation barrier while enabling predictive maintenance and load diagnostics to improve system lifetime. Additional diagnostic features are integrated, such as on-state or off-state open load detection and short-to-supply detection.
The TPS274C65xS is available in a small 6mm × 6mm VQFN package with 0.5mm pin pitch, which minimizes design PCB footprint.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TPS274C65xS 72mΩ, Quad-Channel Smart High-Side Switch With SPI Interface and Diagnostics datasheet (Rev. C) | PDF | HTML | 01 Mar 2024 |
Technical article | Decrease factory downtime in 24-VDC power distribution with advanced load diagnostics | PDF | HTML | 02 Jan 2024 | |
Certificate | TPS274C65CPEVM EU Declaration of Conformity (DoC) | 28 Aug 2023 | ||
Certificate | TPS274C65USBEVM EU RoHS Declaration of Conformity (DoC) | 01 Feb 2023 | ||
User guide | TPS274C65 Configurator User's Guide | PDF | HTML | 15 Dec 2022 | |
Certificate | TPS274C65EVM EU RoHS Declaration of Conformity (DoC) | 07 Jun 2022 | ||
EVM User's guide | TPS274C65 Evaluation Module | PDF | HTML | 19 May 2022 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS274C65EVM — TPS274C65 evaluation module for quad-channel 65-mΩ ON-resistance high-side switch
The TPS274C65EVM is a hardware evaluation module (EVM) used to enable hardware engineers to evaluate the full performance and functionality of the TPS274C65 high-side switch.
TPS274C65USBEVM — TPS274C65 evaluation module for quad-channel 65-mΩ on-resistance high-side switch with USB
TPS274C65USBEVM-SOURCE — Source code package for TPS274C65USBEVM firmware and GUI
Supported products & hardware
Products
High-side switches
Hardware development
Evaluation board
TPS274C65-CONFIGURATOR — Tool to configure and monitor the TPS274C65 industrial high-side switch
Supported products & hardware
Products
High-side switches
Hardware development
Evaluation board
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | Download |
---|---|---|
VQFN (RHA) | 40 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.