SLVSFZ2C April 2023 – February 2024 TPS274C65
PRODUCTION DATA
VEN = 0 to 5 V | VS = 12 V | TAMB = 25°C |
VS = 24 V | TAMB = 25°C | RLOAD = 470 μF + 50 Ω |
ILIM_REG[3:0] = 0x5 | ILIM_REG[7:4] = 0x1 | INRUSH_LIMIT[1:0] = 0x1 |
VEN = 5 to 0 V | VS = 12 V | TAMB = 25°C |
VS = 12 V | PWM Frequency = 250 Hz | Duty Cycle = 5% |
TAMB = 25 °C | RLOAD = 48Ω |