SLUSDL4 February 2020 TPS59632-Q1
PRODUCTION DATA
The voltage on the SLEWA pin also sets the I2C address for the device. For an I2C address of 40, the SLEWA pin should only have a resistor, RSLEW to GND and the SLEW pin to VREF pin should be left open. For other I2C addresses, a resistor must be connected between the SLEWA pin and the VREF pin (1.7 V). This resistor can be calculated to set the corresponding voltage for the required address listed in Table 8-3.
SLEWA VOLTAGE | I2C ADDRESS |
---|---|
VSLEWA ≤ 0.30 V | 0 |
0.35 V ≤ VSLEWA ≤ 0.45 V | 1 |
0.55 V ≤ VSLEWA ≤ 0.65 V | 2 |
0.75 V ≤ VSLEWA ≤ 0.85 V | 3 |
0.95 V ≤ VSLEWA ≤ 1.05 V | 4 |
1.15 V ≤ VSLEWA ≤ 1.25 V | 5 |
1.35 V ≤ VSLEWA ≤ 1.45 V | 6 |
1.55 V ≤ VSLEWA ≤ 1.65 V | 7 |