SLUSDL4 February 2020 TPS59632-Q1
PRODUCTION DATA
I2C programming enables this function. The TPS59632-Q1 device pulls down the voltage on the PGOOD pin whenever the valley current reaches 70% of the OCP value (or higher). PGOOD resumes normal function when the value falls below 65% of the OCP value.