SLUSDL4 February 2020 TPS59632-Q1
PRODUCTION DATA
PARAMETER | CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
POWER SUPPLY: CURRENTS, UVLO AND POWER-ON-RESET | ||||||
IV5-3P | V5A supply current, 3-phase | VVDAC < VVFB < (VVDAC + 100 mV), EN = ‘HI’ | 3.6 | 6.0 | mA | |
IVDD-3P | VDD supply current, 3-phase | VVDAC < VVFB < (VVDAC + 100 mV) , EN = ‘HI’; digital buses idle | 0.2 | 0.8 | ||
IV5-1P | V5A supply current, 1-phase | VDAC < VFB < (VVDAC + 100 mV) EN = ‘HI’ | 3.5 | 6.0 | ||
IVDD-1P | VDD supply current, 1-phase | VDAC < VFB < (VVDAC + 100 mV), EN = ‘HI’; digital buses idle | 0.2 | 0.8 | ||
IV5STBY | V5A standby current | EN = ‘LO’ | 125 | 200 | µA | |
IVDDSTBY | VDD standby current | EN = ‘LO’ | 23 | 40 | ||
IVINTF | VINTF supply current | All conditions; digital buses idle | 1.7 | 5.0 | ||
VUVLOH | V5A UVLO ‘OK’ threshold | VVFB < 200 mV. Ramp up; VVDD > 3 V; EN = ’HI’; Switching begins. | 4.2 | 4.4 | 4.52 | V |
VUVLOL | V5A UVLO fault threshold | Ramp down; EN = ’HI’; VVDD > 3 V; VVFB = 100 mV. Switching stops | 4.00 | 4.2 | 4.35 | |
V5POR | V5A fault latch reset threshold | Ramp down. EN = ‘HI’; VVDD > 3 V. Can restart if V5A rises to VUVLOH, and no other faults present. | 1.2 | 1.9 | 2.5 | |
V3UVLOH | VDD UVLO ‘OK’ threshold | VVFB < 200 mV. Ramp up; VV5A > 4.5 V; EN = ’HI’; Switching begins. | 2.5 | 2.8 | 3.0 | |
V3UVLOL | Fault threshold | Ramp down; EN = ’HI’; V5A > 4.5 V; VFB = 100 mV. Switching stops. | 2.4 | 2.6 | 2.8 | |
V3POR | VDD fault latch | Ramp down. EN = ‘HI’; V5A > 4.5 V. Can restart if VDD goes up to V3UVLOH, and no other faults present. | 1.2 | 1.9 | 2.5 | |
VINTFUVLOH | VINTF UVLO OK | Ramp up; EN = ’HI’; V5A > 4.5 V; VFB = 100 mV. | 1.4 | 1.5 | 1.6 | |
VINTFUVLOL | VINTF UVLO falling | Ramp down; EN = ’HI’; V5A > 4.5 V; VFB = 100 mV. | 1.3 | 1.4 | 1.5 | |
REFERENCES: VDAC, VREF, BOOT Voltage | ||||||
VVIDSTP | VID step size | Change VID0 HI to LO to HI | 10 | mV | ||
VDAC1 | VFB tolerance | 1.36 V ≤ VVFB ≤ 1.52 V, IOUT = 0 A | –9 | 9 | ||
VDAC2 | 1.0 V ≤ VVFB ≤ 1.35 V; IOUT = 0 A | –8 | 8 | |||
VDAC3 | 0.5 V ≤ VVFB ≤ 0.99 V; IOUT = 0 A | –7 | 7 | |||
VVREF | VREF output | VREF output 4.5 V ≤ VV5A ≤ 5.5 V, IVREF = 0 A | 1.66 | 1.700 | 1.74 | V |
VVREFSRC | VREF output source | 0 A ≤ IREF ≤ 500 µA, HP-2 | –4 | –3 | mV | |
VVREFSNK | VREF output sink | –500 A ≤ IREF ≤ 0 A, HP-2 | 3 | 4 | ||
VVBOOT | Internal VFB initial boot voltage | Initial DAC boot voltage | 0.8 | V | ||
DIFFERENTIAL VOLTAGE SENSE: VFB AND GFB | ||||||
RVFB | VFB/GFB Input resistance | Not in fault, disable, or UVLO, VVFB = VDAC
= 1.5 V VGFB = 0 V, measure from VFB to GFB |
50 | MΩ | ||
VDELGND | GFB Differential | GND to GFB | ±100 | mV | ||
ERROR AMPLIFIER, CURRENT AMPLIFIER, CURRENT SHARE | ||||||
AV-EA | Error amplifier total voltage gain(1) | VFB to DROOP | 80 | dB | ||
IEA_SR | Error amplifier source current | IDROOP, VVFB = VDAC + 50 mV, RCOMP = 1 kΩ | 1 | mA | ||
IEA_SK | Error amplifier sink current | IDROOP, VVFB = VDAC –50 mV, RCOMP = 1 kΩ | –1 | |||
ICS | CS pin input bias current | CSPx and CSNx | –500 | 0.2 | 500 | nA |
ACSINT | Internal current sense gain | Gain from CSPx – CSNx to PWM comparator, RSKIP = Open | 5.8 | 6.0 | 6.2 | V/V |
IBAL_TOL | Internal current share tolerance | VDAC = 1.70 V, VCSP1 – VCSN1 = VCSP2 – VCSN2 = VCSP3 – VCSN3 = VOCPP_MIN | –3% | +3% | ||
RAMP SETTINGS | ||||||
VRAMP | Compensation ramp amplitude | RRAMP = 20 kΩ +/- 1% | 20 | mV | ||
RRAMP = 30 kΩ +/- 1% | 60 | |||||
RRAMP = 39 kΩ +/- 1% | 100 | |||||
RRAMP ≥ 150 kΩ +/- 1% | 40 | |||||
SLEW SETTINGS | ||||||
SLSET | Slew rate setting for VID change | RSLEW = 20 kΩ +/- 1% | 6 | 10 | mV/µs | |
RSLEW = 24 kΩ +/- 1% | 12 | 20 | ||||
RSLEW = 30 kΩ +/- 1% | 18 | 30 | ||||
RSLEW = 39 kΩ +/- 1% | 24 | 40 | ||||
SLSTART | Slew rate setting for start-up(1) | EN goes high, RSLEW = 20 kΩ | 3 | 5 | mV/µs | |
ADDRESS SETTINGS | ||||||
ADDR | Address setting 3 LSB of I2C Address (ADDR = 100 0xxx) | VSLEWA ≤ 0.25 V | 000b | |||
0.35 V ≤ VSLEWA ≤ 0.45 V | 001b | |||||
0.55 V ≤ VSLEWA ≤ 0.65 V | 010b | |||||
0.75 V ≤ VSLEWA ≤ 0.85 V | 011b | |||||
0.95 V ≤ VSLEWA ≤ 1.05 V | 100b | |||||
1.15 V ≤ VSLEWA ≤ 1.25 V | 101b | |||||
1.35 V ≤ VSLEWA ≤ 1.45 V | 110b | |||||
1.55 V ≤ VSLEWA ≤ VVREF | 111b | |||||
OVERSHOOT REDUCTION (OSR) SETTINGS | ||||||
VOSR | Overshoot Reduction (OSR) Voltage set (1) | RO-USR = 20 kΩ +/- 1% | 100 | mV | ||
RO-USR = 24 kΩ +/- 1% | 150 | |||||
RO-USR = 30 kΩ +/- 1% | 200 | |||||
RO-USR = 39 kΩ +/- 1% | 250 | |||||
RO-USR = 56 kΩ +/- 1% | 300 | |||||
RO-USR = 75 kΩ +/- 1% | 400 | |||||
RO-USR = 100 kΩ +/- 1% | 500 | |||||
RO-USR = 150 kΩ +/- 1% | OFF | |||||
UNDERSHOOT REDUCTION (USR) SETTINGS | ||||||
VUSR | Undershoot Reduction (USR) Voltage set (1) | VO-USR < 0.25 V | 40 | mV | ||
0.35 < VO-USR < 0.45 V | 60 | |||||
0.55 < VO-USR < 0.65 V | 80 | |||||
0.75 < VO-USR < 0.85 V | 120 | |||||
0.95 < VO-USR < 1.05 V | 160 | |||||
1.15 < VO-USR < 1.25 V | 200 | |||||
1.35 < VO-USR < 1.45 V | 240 | |||||
1.55 < VO-USR < VVREF | OFF | |||||
OVER CURRENT PROTECTION (OCP) SETTINGS | ||||||
VOCP | OCP voltage (valley current limit at CSPx – CSNx) | ROCP-I = 20 kΩ +/- 1% | 5.0 | 7.0 | 9.0 | mV |
ROCP-I = 24 kΩ +/- 1% | 7.0 | 10.0 | 13.0 | |||
ROCP-I = 30 kΩ +/- 1% | 10.0 | 14.0 | 18.0 | |||
ROCP-I = 39 kΩ +/- 1% | 15.0 | 19.0 | 23.0 | |||
ROCP-I = 56 kΩ +/- 1% | 21.0 | 25.0 | 29.0 | |||
ROCP-I = 75 kΩ +/- 1% | 28.0 | 32.0 | 36.0 | |||
ROCP-I = 100 kΩ +/- 1% | 36.0 | 40.0 | 44.0 | |||
ROCP-I = 150 kΩ +/- 1% | 45.0 | 49.0 | 53.0 | |||
CURRENT MONITOR (IMON) | ||||||
VALADC | IMON ADC output | ∑∆CS = 0 mV, AIMON = 3.867 | 00h | 00h | 03h | |
∑∆CS = 4.5 mV, AIMON = 3.867 | 12h | 19h | 20h | |||
∑∆CS = 22 mV, AIMON = 3.867 | 79h | 80h | 87h | |||
∑∆CS = 44 mV, AIMON = 3.867 | FAh | FFh | FFh | |||
LRIMON | IMON linear range | Each phase, CSPx – CSNx | 50 | mV | ||
PROTECTION: OVP, UVP, PGOOD | ||||||
VOVPH | Fixed OVP voltage | VCSN1 > VOVPH for 1 µs | 1.60 | 1.70 | 1.80 | V |
RSFTSTP | Soft-stop transistor resistance | Connected to CSN1 | 100 | 200 | Ω | |
VPGDH | PGOOD high threshold | Measured at the VFB pin with respect to VID code, device latches OFF | 185 | 245 | mV | |
VPGDL | PGOOD low threshold | Measured at the VFB pin with respect to VID code, device latches OFF | –348 | –280 | ||
PWM ANDSKIP OUTPUTS: I/O VOLTAGE AND CURRENT | ||||||
VP-S_L | PWMx / SKIP – Low | ILOAD = ± 1 mA | 0.15 | 0.3 | V | |
VP-S_H | PWMx / SKIP – High | ILOAD = ± 1 mA | 4.2 | |||
VPW-SKLK | PWMx / SKIP 3-state | ILOAD = ± 100 µA | 1.6 | 1.7 | 1.8 | |
LOGIC INTERFACE: VOLTAGE AND CURRENT | ||||||
RVRTTL | Pulldown resistance | SDA, V = 0.31 V | 4 | 15 | Ω | |
RVRPG | PGOOD, V = 0.31 V | 36 | 50 | |||
IVRTTLK | Logic leakage current | SDA, SCL = 1.8 V, PGOOD = 3.3 V | –2 | 0.2 | 2 | µA |
VIL,I2C | Low-level input voltage | SCL, SDA, VINTF = 1.8 V | 0.6 | V | ||
VIH,I2C | High-level input voltage | 1.2 | ||||
VIL,EN | EN Low-level input voltage | 0.5 | V | |||
VIH,EN | EN High-level input voltage | 1.3 | ||||
IENH | I/O leakage, EN | Leakage current , VEN = 1.8 V | 24 | 40 | µA | |
VBAT INPUT RESISTANCE | ||||||
RVBAT | VBAT resistance | EN = HI | 550 | kΩ | ||
EN = LOW | 50 | MΩ |