JAJSRW8 November 2023 ADC34RF55
PRODUCTION DATA
The following application curves demonstrate performance and results only of the ADC using a balun front end and configured to /8 complex decimation (NCO = 900 MHz) without internal averaging. The input frequency is 900 MHz (FS = 3.0 GSPS) and input amplitudes of -3, -6, -10 and -20 dBFS are shown with dither enabled. The output spectrum is reduced by 6 dB as described in Section 6.3.5.
AIN= -3.5 dBFS, Dither EN SNR = 72.9 dBFS, SFDR = 95 dBFS |
AIN = -10 dBFS, Dither = EN SNR = 73.8 dBFS, SFDR = 102 dBFS |
AIN= -6 dBFS, Dither EN SNR = 73.8 dBFS, SFDR = 98 dBFS |
AIN = -20 dBFS, Dither = EN SNR = 74.6 dBFS, SFDR = 101 dBFS |