JAJSRW8 November 2023 ADC34RF55
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
FS = 3.0 GSPS | ||||||
IAVDD18 | Supply current, 1.8 V analog supply | Single band, 8x complex decimation, LMFS = 8-8-2-1 | 340 | mA | ||
IAVDD12 | Supply current, 1.2 V analog supply | 1150 | ||||
ICLKVDD | Supply current, 1.2 V clock supply | 140 | ||||
IDVDD | Supply current, 1.2 V digital supply | 2300 | ||||
PDIS | Power dissipation | 4.9 | W | |||
IAVDD18 | Supply current, 1.8 V analog supply | 2x averaging Single band, 8x complex decimation, LMFS = 8-8-2-1 |
515 | 620 | mA | |
IAVDD12 | Supply current, 1.2 V analog supply | 1800 | 2320 | |||
ICLKVDD | Supply current, 1.2 V clock supply | 160 | 210 | |||
IDVDD | Supply current, 1.2 V digital supply | 3000 | 4600 | |||
PDIS | Power dissipation | 6.9 | W | |||
POWER DOWN MODES | ||||||
PDIS | Power down mode power consumption | 190 | mW |