JAJSRW8 November 2023 ADC34RF55
PRODUCTION DATA
The following registers configure the internal foreground calibration. The register writes need to be written in the order indicated by Write #.
WRITE # | ADDRESS | DATA | WRITE # | ADDRESS | DATA | WRITE # | ADDRESS | DATA |
---|---|---|---|---|---|---|---|---|
1 | 0x05 | 0x40 | 63 | 0xFC | 0x13 | 125 | 0x47 | 0xC7 |
2 | 0x68 | 0xC0 | 64 | 0xFD | 0x08 | 126 | 0x46 | 0x13 |
3 | 0x69 | 0xFF | 65 | 0x36 | 0x04 | 127 | 0xFC | 0x13 |
4 | 0x05 | 0x20 | 66 | 0x36 | 0x05 | 128 | 0xFD | 0x00 |
5 | 0x46 | 0x03 | 67 | 0x36 | 0x04 | 129 | 0x36 | 0x04 |
6 | 0x47 | 0xC2 | 68 | 0xFC | 0x13 | 130 | 0x36 | 0x05 |
7 | 0x46 | 0x13 | 69 | 0xFD | 0x0A | 131 | 0x36 | 0x04 |
8 | 0x1AE | 0x00 | 70 | 0x36 | 0x04 | 132 | 0xFC | 0x13 |
9 | 0x1E6 | 0x1C | 71 | 0x36 | 0x05 | 133 | 0xFD | 0x02 |
10 | 0x1AE | 0x00 | 72 | 0x36 | 0x04 | 134 | 0x36 | 0x04 |
11 | 0x1E6 | 0x1C | 73 | 0xFC | 0x13 | 135 | 0x36 | 0x05 |
12 | 0x1E9 | 0x08 | 74 | 0xFD | 0x0C | 136 | 0x36 | 0x04 |
13 | 0x1E9 | 0xA8 | 75 | 0x36 | 0x04 | 137 | 0xFC | 0x13 |
14 | 0x1E8 | 0x02 | 76 | 0x36 | 0x05 | 138 | 0xFD | 0x04 |
15 | 0x1E8 | 0x06 | 77 | 0x36 | 0x04 | 139 | 0x36 | 0x04 |
16 | 0x1E8 | 0x04 | 78 | 0xFC | 0x13 | 140 | 0x36 | 0x05 |
17 | 0x1E8 | 0x00 | 79 | 0xFD | 0x0E | 141 | 0x36 | 0x04 |
18 | 0x1E9 | 0xA0 | 80 | 0x36 | 0x04 | 142 | 0xFC | 0x13 |
19 | 0x1F0 | 0x28 | 81 | 0x36 | 0x05 | 143 | 0xFD | 0x06 |
20 | 0x1F1 | 0x0C | 82 | 0x36 | 0x04 | 144 | 0x36 | 0x04 |
21 | 0x1F0 | 0x2A | 83 | 0xFC | 0x03 | 145 | 0x36 | 0x05 |
22 | 0x1F0 | 0x2E | 84 | 0x36 | 0x04 | 146 | 0x36 | 0x04 |
23 | 0x1F0 | 0x2C | 85 | 0x46 | 0x03 | 147 | 0xFC | 0x13 |
24 | 0x1F0 | 0x28 | 86 | 0x47 | 0xC0 | 148 | 0xFD | 0x08 |
25 | 0x1F0 | 0x08 | 87 | 0x46 | 0x13 | 149 | 0x36 | 0x04 |
26 | 0x1F0 | 0x18 | 88 | 0x46 | 0x03 | 150 | 0x36 | 0x05 |
27 | 0x1F0 | 0x38 | 89 | 0x47 | 0xC7 | 151 | 0x36 | 0x04 |
28 | 0x1F1 | 0x0C | 90 | 0x46 | 0x13 | 152 | 0xFC | 0x13 |
29 | 0x1F0 | 0x3A | 91 | 0x1AE | 0x00 | 153 | 0xFD | 0x0A |
30 | 0x1F0 | 0x3E | 92 | 0x1E6 | 0x1C | 154 | 0x36 | 0x04 |
31 | 0x1F0 | 0x3C | 93 | 0x1AE | 0x00 | 155 | 0x36 | 0x05 |
32 | 0x1F0 | 0x38 | 94 | 0x1E6 | 0x1C | 156 | 0x36 | 0x04 |
33 | 0x1F0 | 0x18 | 95 | 0x1E9 | 0xA8 | 157 | 0xFC | 0x13 |
34 | 0x1F0 | 0x10 | 96 | 0x1E8 | 0x02 | 158 | 0xFD | 0x0C |
35 | 0x1AE | 0x00 | 97 | 0x1E8 | 0x06 | 159 | 0x36 | 0x04 |
36 | 0x1E6 | 0x1C | 98 | 0x1E8 | 0x04 | 160 | 0x36 | 0x05 |
37 | 0x1AE | 0x00 | 99 | 0x1E8 | 0x00 | 161 | 0x36 | 0x04 |
38 | 0x1E6 | 0x1C | 100 | 0x1E9 | 0xA0 | 162 | 0xFC | 0x13 |
39 | 0x47 | 0xC0 | 101 | 0x1F0 | 0x18 | 163 | 0xFD | 0x0E |
40 | 0x46 | 0x03 | 102 | 0x1F0 | 0x08 | 164 | 0x36 | 0x04 |
41 | 0x47 | 0xC2 | 103 | 0x1F0 | 0x28 | 165 | 0x36 | 0x05 |
42 | 0x46 | 0x13 | 104 | 0x1F1 | 0x0C | 166 | 0x36 | 0x04 |
43 | 0xFC | 0x13 | 105 | 0x1F0 | 0x2A | 167 | 0xFC | 0x03 |
44 | 0xFD | 0x00 | 106 | 0x1F0 | 0x2E | 168 | 0x36 | 0x04 |
45 | 0x36 | 0x04 | 107 | 0x1F0 | 0x2C | 169 | 0x46 | 0x03 |
46 | 0x36 | 0x05 | 108 | 0x1F0 | 0x28 | 170 | 0x47 | 0xC0 |
47 | 0x36 | 0x04 | 109 | 0x1F0 | 0x08 | 171 | 0x46 | 0x13 |
48 | 0xFC | 0x13 | 110 | 0x1F0 | 0x18 | 172 | 0x05 | 0x40 |
49 | 0xFD | 0x02 | 111 | 0x1F0 | 0x38 | 173 | 0x68 | 0x40 |
50 | 0x36 | 0x04 | 112 | 0x1F1 | 0x0C | 174 | 0x69 | 0xFD |
51 | 0x36 | 0x05 | 113 | 0x1F0 | 0x3A | 175 | 0x69 | 0xF5 |
52 | 0x36 | 0x04 | 114 | 0x1F0 | 0x3E | 176 | 0x69 | 0xD5 |
53 | 0xFC | 0x13 | 115 | 0x1F0 | 0x3C | 177 | 0x69 | 0x55 |
54 | 0xFD | 0x04 | 116 | 0x1F0 | 0x38 | 178 | 0x68 | 0x00 |
55 | 0x36 | 0x04 | 117 | 0x1F0 | 0x18 | 179 | 0x69 | 0x54 |
56 | 0x36 | 0x05 | 118 | 0x1F0 | 0x10 | 180 | 0x69 | 0x50 |
57 | 0x36 | 0x04 | 119 | 0x1AE | 0x00 | 181 | 0x69 | 0x40 |
58 | 0xFC | 0x13 | 120 | 0x1E6 | 0x1C | 182 | 0x69 | 0x00 |
59 | 0xFD | 0x06 | 121 | 0x1AE | 0x00 | 183 | 0x93 | 0x0E |
60 | 0x36 | 0x04 | 122 | 0x1E6 | 0x1C | 184 | 0x94 | 0x70 |
61 | 0x36 | 0x05 | 123 | 0x47 | 0xC0 | 185 | 0x94 | 0x77 |
62 | 0x36 | 0x04 | 124 | 0x46 | 0x03 |