JAJSCY3B January 2017 – December 2021 ADS58J64
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
LANE_BONA | LANE_AONB | ||||||
R/W-0h | R/W-0h |
LEGEND: R/W = Read/Write; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-4 | LANE_BONA | R/W | 0h | These bits enable lane swap. 0 : Default 10 : Channel B on lane A; for SerDes CD, channel D on lane C Others: Do not use |
3-0 | LANE_AONB | R/W | 0h | These bits enable lane swap. 0 : Default 10 : Channel A on lane B; for SerDes CD, Channel C on lane D Others: Do not use |