JAJSCY3B January 2017 – December 2021 ADS58J64
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
PDN_CHA | PDN_CHB | 0 | 0 | PDN_CHD | PDN_CHC | 0 | 0 |
R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h |
LEGEND: R/W = Read/Write; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | PDN_CHA | R/W | 0h | This bit powers down channel A. 0 : Normal operation 1 : Channel A is powered down |
6 | PDN_CHB | R/W | 0h | This bit powers down channel B. 0 : Normal operation 1 : Channel B is powered down |
5-4 | 0 | R/W | 0h | Must read or write 0 |
3 | PDN_CHD | R/W | 0h | This bit powers down channel D. 0 : Normal operation 1 : Channel D is powered down |
2 | PDN_CHC | R/W | 0h | This bit powers down channel C. 0 : Normal operation 1 : Channel C is powered down |
1-0 | 0 | R/W | 0h | Must read or write 0 |