JAJSCY3B January 2017 – December 2021 ADS58J64
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
WRITE_1 | 0 | 0 | 0 | 0 | 0 | 0 | SW_RESET |
R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h |
LEGEND: R/W = Read/Write; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | WRITE_1 | R/W | 0h | Always write 1 |
6-1 | 0 | R/W | 0h | Must read or write 0 |
0 | SW_RESET | R/W | 0h | This bit rests the device. |