JAJSEU9B September 2017 – September 2019 BQ25910
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
REG05 is shown in Figure 36 and described in Table 10.
Return to Summary Table.
When the WATCHDOG[1:0] bits change (writing the same value does not change these bits), the internal counter is reset. The same applies for the CHG_TIMER bits (changing the value in the register will reset the CHG_TIMER).
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
EN_TERM | WD_RST | WATCHDOG[1:0] | EN_TIMER | CHG_TIMER[1:0] | TMR2X_EN | ||
R/W-1h | R/W-0h | R/W-1h | R/W-1h | R/W-2h | R/W-1h |
Bit | Field | Type | Reset by REG_RST | Reset by WATCHDOG | Description |
---|---|---|---|---|---|
7 | EN_TERM | R/W | Yes | Yes |
Termination control 0h = Disable termination 1h = Enable termination |
6 | WD_RST | R/W | Yes | Yes |
I2C watchdog-timer reset 0h = Normal 1h = Reset (bit returns to 0 after time reset) |
5-4 | WATCHDOG[1:0] | R/W | Yes | Yes |
I2C watchdog-timer settings 0h = Disable watchdog timer 1h = 40 s 2h = 80 s 3h = 160 s |
3 | EN_TIMER | R/W | Yes | Yes |
Charging safety-timer enable 0h = Disable 1h = Enable |
2-1 | CHG_TIMER[1:0] | R/W | Yes | Yes |
Fast-charge safety timer setting 0h = 5 hours 1h = 8 hours 2h = 12 hours 3h = 20 hours |
0 | TMR2X_EN | R/W | Yes | Yes |
Safety timer behavior during DPM or TREG 0h = Safety timer always counts normally 1h = Safety timer count slowed by 2x during input DPM or TREG |