JAJSEU9B September 2017 – September 2019 BQ25910
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
REG0D is shown in Figure 44 and described in Table 18.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
REG_RST | PN[3:0] | DEV_REV[2:0] | |||||
R/W-0h | R-1h | R-2h |
Bit | Field | Type | Reset by REG_RST | Reset by WATCHDOG | Description |
---|---|---|---|---|---|
7 | REG_RST | R/W | No | No |
Register preset 0h = Keep the current register settings 1h = Reset to default register values and reset the safety timer NOTE: This bit resets to 0 after the register reset is complete. |
6-3 | PN[3:0] | R | No | No |
Part number 1h = BQ25910 |
2-0 | DEV_REV[2:0] | R | No | No |