JAJSEU9B September 2017 – September 2019 BQ25910
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
REG08 is shown in Figure 39 and described in Table 13.
Return to Summary Table.
When the watchdog timer expires (WD_STAT = 1h), the VBUS_OVP_STAT, TSHUT_STAT, BATOVP_STAT, and CFLY_STAT bits are held in reset until the watchdog fault is cleared (WD_RST bit = 1h, or changing the WATCHDOG[1:0] bits).
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
VBUS_OVP_STAT | TSHUT_STAT | BATOVP_STAT | CFLY_STAT | RESERVED | CAP_COND_STAT | POORSRC_STAT | RESERVED |
R-X | R-X | R-X | R-X | R-0h | R-X | R-X | R-0h |
Bit | Field | Type | Reset by REG_RST | Reset by WATCHDOG | Description |
---|---|---|---|---|---|
7 | VBUS_OVP_STAT | R | Yes | Yes |
Input-overvoltage status 0h = Normal 1h = Device in overvoltage protection |
6 | TSHUT_STAT | R | Yes | Yes |
Device temperature-shutdown status 0h = Normal 1h = Device in thermal-shutdown protection |
5 | BATOVP_STAT | R | Yes | Yes |
Battery overvoltage status 0h = Normal 1h = BATOVP (VBAT > VBATOVP) |
4 | CFLY_STAT | R | Yes | Yes |
Flying capacitor status 0h = Normal 1h = Flying capacitor fault (VCFLY_UVP or OVP) |
3 | Reserved | R | Yes | Yes | Reserved bit always reads 0 |
2 | CAP_COND_STAT | R | Yes | Yes |
Capacitor precondition status 0h = Normal 1h = CFLY or CAUX precondition failed |
1 | POORSRC_STAT | R | Yes | Yes |
Poor-source-detection status 0h = Normal 1h = POORSRC routine failed 7 consecutive times |
0 | RESERVED | R | Yes | Yes |
Reserved bit always reads 0 |