JAJSII1B January 2020 – January 2022 BQ28Z610-R1
PRODUCTION DATA
DESIGN PARAMETER | EXAMPLE |
---|---|
Cell Configuration | 2s1p (2-series with 1 parallel) |
Design Capacity | 4400 mAh |
Device Chemistry | 100 (LiCoO2/graphitized carbon) |
Cell Overvoltage at Standard Temperature | 4300 mV |
Cell Undervoltage | 2500 mV |
Shutdown Voltage | 2300 mV |
Overcurrent in CHARGE Mode | 6000 mA |
Overcurrent in DISCHARGE Mode | –6000 mA |
Short Circuit in CHARGE Mode | 0.1 V/Rsense across SRP, SRN |
Short Circuit in DISCHARGE 1 Mode | –0.1 V/Rsense across SRP, SRN |
Safety Over Voltage | 4500 mV |
Cell Balancing | Disabled |
Internal and External Temperature Sensor | Enabled |
Under Temperature Charging | 0°C |
Under Temperature Discharging | 0°C |
BROADCAST Mode | Enabled |