JAJSII1B January 2020 – January 2022 BQ28Z610-R1
PRODUCTION DATA
PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VIH | Input voltage high | SCL, SDA (STANDARD and FAST modes) | 0.7 × VREG | V | |||
VIL | Input voltage low | SCL, SDA (STANDARD and FAST modes) | –0.5 | 0.3 × VREG | V | ||
VOL | Output low voltage | SCL, SDA, IOL = 1 mA (STANDARD and FAST modes) | 0.2 × VREG | V | |||
CIN | Input capacitance | 10 | pF | ||||
ILKG | Input leakage current | 1 | µA | ||||
RPD | Pull-down resistance | 3.3 | kΩ |