JAJSII1B January 2020 – January 2022 BQ28Z610-R1
PRODUCTION DATA
In the event of a power-cycle, the BQ28Z610-R1 AFE holds its internal RESET output pin high for tRST duration to allow its internal 1.8-V LDO and LFO to stabilize before running the AGG. The AFE enters power-on reset when the voltage at VREG falls below VREGIT– and exits reset when VREG rises above VREGIT– + VHYS for tRST time. After tRST, the BQ28Z610-R1 AGG will write its trim values to the AFE.