JAJSG82A November 2015 – September 2018
PRODUCTION DATA.
Parameter | Description | TEST CONDITION | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|---|
tCHGFETON | CHG on rise time + propagation delay | CL = 10 nF, (20% of CHG_EN from Lo to Hi) to (80% of V(CHGFETON)), CP_EN = Hi, (CP is already on) | 27 | 45 | µs | |
tCHGFETOFF | CHG off fall time + propagation delay | CL= 10 nF, (80% of CHG_EN from Hi to Lo) to (20% of V(CHGFETON)) , CHG_EN = Hi to Lo | 7 | 20 | µs | |
tPROP_CHG | CHG EN to CHG output | CL= 10 nF, CP_EN = Hi, (CP is already on), see timing diagram | 0.5 | µs | ||
tDSGFETON | DSG on rise time + propagation delay | CL = 10 nF, (20% of DSG_EN from Lo to Hi) to (80% of V(DSGFETON)), CP_EN = Hi, (CP is already on) | 24 | 50 | µs | |
tDSGFETOFF | DSG off fall time + propagation delay | CL = 10 nF, (80% of DSG_EN from Hi to Lo) to (20% of V(DSGFETON)) | 7 | 20 | µs | |
tPROP_DSG | DSG EN to DSG output propagation delay | CL= 10 nF, CP_EN = Hi, (CP already on), see timing Diagram | 0.5 | µs | ||
tPCHGOFF | PCHG turn off time + propagation delay | CL = 1 nF, (20% of PCHG_EN from Hi to Lo) to (80% of VPCHGFETON) | 30 | 60 | µs | |
tPCHGON | PCHG turn on time + propagation delay | CL = 1 nF, (80% of PCHG_EN from Lo to Hi) to (20% of V(PCHGFETON)) | 34 | 55 | µs | |
tPROP_PCHG | PCH_EN to PCHG propagation delay | CL = 1 nF | 0.5 | µs | ||
tPROP_PMON | PMON_EN and PACKDIV = PACK propagation delay | 0.5 | µs |