JAJSG82A November 2015 – September 2018
PRODUCTION DATA.
The maximum recommended operation voltage on the BAT and PACK pins is 75 V. The charge pump, when it turns on, will add 14 V maximum voltage on top of the BAT or PACK voltage to the device, pushing the total device voltage to approximately 89 V.
The bq76200 has high voltage (100 V) tolerant pins, but system designer should take into account the worse-case transient voltage and the maximum charge pump on voltage to determine the maximum voltage applying to BAT and PACK pins.