JAJSIJ8H November 1998 – February 2020 CD4066B
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|
Vos | Switch output voltage | VDD = 5 V
Vis = 0 V |
0.4 | V | |||||
VDD = 5 V
Vis = 5 V |
4.6 | V | |||||||
VDD = 10 V
Vis = 0 V |
0.5 | V | |||||||
VDD = 10 V
Vis = 10 V |
9.5 | V | |||||||
VDD = 15 V
Vis = 0 V |
1.5 | V | |||||||
VDD = 15 V
Vis = 15 V |
13.5 | V | |||||||
Δron | On-state resistance difference between any two switches | RL = 10 kΩ, VC = VDD | VDD = 5 V | 15 | Ω | ||||
VDD = 10 V | 10 | ||||||||
VDD = 15 V | 5 | ||||||||
THD | Total harmonic distortion | VC = VDD = 5 V, VSS = –5 V,
Vis(p-p) = 5 V (sine wave centered on 0 V), RL = 10 kΩ, fis = 1-kHz sine wave |
0.4% | ||||||
–3-dB cutoff frequency
(switch on) |
VC = VDD = 5 V, VSS = –5 V, Vis(p-p) = 5 V
(sine wave centered on 0 V), RL = 1 kΩ |
40 | MHz | ||||||
–50-dB feedthrough
frequency (switch off) |
VC = VSS = –5 V, Vis(p-p) = 5 V
(sine wave centered on 0 V), RL = 1 kΩ |
1 | MHz | ||||||
–50-dB crosstalk frequency | VC(A) = VDD = 5 V,
VC(B) = VSS = –5 V, Vis(A) = 5 Vp-p, 50-Ω source, RL = 1 kΩ |
8 | MHz | ||||||
Cis | Input capacitance | VDD = 5 V, VC = VSS = –5 V | 8 | pF | |||||
Cos | Output capacitance | VDD = 5 V, VC = VSS = –5 V | 8 | pF | |||||
Cios | Feedthrough | VDD = 5 V, VC = VSS = –5 V | 0.5 | pF | |||||
VIHC | Control input, high voltage | See Figure 7 | VDD = 5 V | 3.5 | V | ||||
VDD = 10 V | 7 | ||||||||
VDD = 15 V | 11 | ||||||||
Crosstalk
(control input to signal output) |
VC = 10 V (square wave),
tr, tf = 20 ns, RL = 10 kΩ VDD = 10 V |
50 | mV | ||||||
Turnon and turnoff
propagation delay |
VIN = VDD, tr, tf = 20 ns,
CL = 50 pF, RL = 1 kΩ |
VDD = 5 V | 35 | 70 | ns | ||||
VDD = 10 V | 20 | 40 | |||||||
VDD = 15 V | 15 | 30 | |||||||
Maximum control input
repetition rate |
Vis = VDD, VSS = GND,
RL = 1 kΩ to GND, CL = 50 pF, VC = 10 V (square wave centered on 5 V), tr, tf = 20 ns, Vos = 1/2 Vos at 1 kHz |
VDD = 5 V | 6 | MHz | |||||
VDD = 10 V | 9 | ||||||||
VDD = 15 V | 9.5 | ||||||||
CI | Input capacitance | 5 | 7.5 | pF | |||||
Iis | Switch input current | VDD = 5 V
Vis = 0 V |
TA = –55°C | 0.64 | mA | ||||
TA = –40°C | 0.61 | ||||||||
TA = 25°C | 0.51 | ||||||||
TA = 85°C | 0.42 | ||||||||
TA = 125°C | 0.36 | ||||||||
VDD = 5 V
Vis = 5 V |
TA = –55°C | –0.64 | mA | ||||||
TA = –40°C | –0.61 | ||||||||
TA = 25°C | –0.51 | ||||||||
TA = 85°C | –0.42 | ||||||||
TA = 125°C | –0.36 | ||||||||
VDD = 10 V
Vis = 0 V |
TA = –55°C | 1.6 | mA | ||||||
TA = –40°C | 1.5 | ||||||||
TA = 25°C | 1.3 | ||||||||
TA = 85°C | 1.1 | ||||||||
TA = 125°C | 0.9 | ||||||||
VDD = 10 V
Vis = 10 V |
TA = –55°C | –1.6 | mA | ||||||
TA = –40°C | –1.5 | ||||||||
TA = 25°C | –1.3 | ||||||||
TA = 85°C | –1.1 | ||||||||
TA = 125°C | –0.9 | ||||||||
VDD = 15 V
Vis = 0 V |
TA = –55°C | 4.2 | mA | ||||||
TA = –40°C | 4 | ||||||||
TA = 25°C | 3.4 | ||||||||
TA = 85°C | 2.8 | ||||||||
TA = 125°C | 2.4 | ||||||||
VDD = 15 V
Vis = 15 V |
TA = –55°C | –4.2 | mA | ||||||
TA = –40°C | –4 | ||||||||
TA = 25°C | –3.4 | ||||||||
TA = 85°C | –2.8 | ||||||||
TA = 125°C | –2.4 | ||||||||
IDD | Quiescent device current | VIN = 0 to 5 V
VDD = 5 V |
TA = –55°C | 0.25 | µA | ||||
TA = –40°C | 0.25 | ||||||||
TA = 25°C | 0.01 | 0.25 | |||||||
TA = 85°C | 7.5 | ||||||||
TA = 125°C | 7.5 | ||||||||
VIN = 0 to 10 V
VDD = 10 V |
TA = –55°C | 0.5 | µA | ||||||
TA = –40°C | 0.5 | ||||||||
TA = 25°C | 0.01 | 0.5 | |||||||
TA = 85°C | 15 | ||||||||
TA = 125°C | 15 | ||||||||
VIN = 0 to 15 V
VDD = 15 V |
TA = –55°C | 1 | µA | ||||||
TA = –40°C | 1 | ||||||||
TA = 25°C | 0.01 | 1 | |||||||
TA = 85°C | 30 | ||||||||
TA = 125°C | 30 | ||||||||
VIN = 0 to 20 V
VDD = 20 V |
TA = –55°C | 5 | µA | ||||||
TA = –40°C | 5 | ||||||||
TA = 25°C | 0.02 | 5 | |||||||
TA = 85°C | 150 | ||||||||
TA = 125°C | 150 | ||||||||
ron | On-state resistance (max) | to
VC = VDD, RL = 10 kΩ returned Vis = VSS to VDD |
VDD = 5 V | TA = –55°C | 800 | Ω | |||
TA = –40°C | 850 | ||||||||
TA = 25°C | 470 | 1050 | |||||||
TA = 85°C | 1200 | ||||||||
TA = 125°C | 1300 | ||||||||
VDD = 10 V | TA = –55°C | 310 | |||||||
TA = –40°C | 330 | ||||||||
TA = 25°C | 180 | 400 | |||||||
TA = 85°C | 500 | ||||||||
TA = 125°C | 500 | ||||||||
VDD = 15 V | TA = –55°C | 200 | |||||||
TA = –40°C | 210 | ||||||||
TA = 25°C | 125 | 240 | |||||||
TA = 85°C | 300 | ||||||||
TA = 125°C | 320 | ||||||||
VILC | Control input,
low voltage (max) |
|Iis| < 10 µA,
Vis = VSS, VOS = VDD, and Vis = VDD, VOS = VSS |
VDD = 5 V | TA = –55°C | 1 | V | |||
TA = –40°C | 1 | ||||||||
TA = 25°C | 1 | ||||||||
TA = 85°C | 1 | ||||||||
TA = 125°C | 1 | ||||||||
VDD = 10 V | TA = –55°C | 2 | |||||||
TA = –40°C | 2 | ||||||||
TA = 25°C | 2 | ||||||||
TA = 85°C | 2 | ||||||||
TA = 125°C | 2 | ||||||||
VDD = 15 V | TA = –55°C | 2 | |||||||
TA = –40°C | 2 | ||||||||
TA = 25°C | 2 | ||||||||
TA = 85°C | 2 | ||||||||
TA = 125°C | 2 | ||||||||
IIN | Input current (max) | Vis ≤ VDD, VDD – VSS = 18 V,
VCC ≤ VDD – VSS VDD = 18 V |
TA = –55°C | ±0.1 | µA | ||||
TA = –40°C | ±0.1 | ||||||||
TA = 25°C | ±10–5 | ±0.1 | |||||||
TA = 85°C | ±1 | ||||||||
TA = 125°C | ±1 |