JAJSF40 March 2018 CSD86356Q5D
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
VGS | Gate drive voltage | 4.5 | 8 | V |
VIN | Input supply voltage(1) | 22 | V | |
ƒSW | Switching frequency CBST = 0.1 µF (min) | 1500 | kHz | |
Operating current | 40 | A | ||
TJ | Operating temperature | 125 | °C | |
TSTG | Storage temperature | 125 | °C |