JAJSPS4A January 2023 – September 2023 DAC539G2-Q1
PRODUCTION DATA
The output for each channel is enabled by selecting the power-up option in the VOUT-PDN-X fields in the COMMON-CONFIG register. For the GPI-to-voltage converter, short the OUT1 and FB1 pins externally for a closed-loop amplifier output. An open FB1 pin saturates the amplifier output. To achieve the desired voltage output, select the correct reference option, select the amplifier gain for the required output range, and program the look-up table with DAC codes in the VOUT-DATA-X register. Table 7-1 shows the GPI to look-up table register mapping.
GPI2 | GPI1 | GPI0 | Register | Default Value |
---|---|---|---|---|
0 | 0 | 0 | VOUT-DATA-0 | 3900h |
0 | 0 | 1 | VOUT-DATA-1 | 9940h |
0 | 1 | 0 | VOUT-DATA-2 | 5900h |
0 | 1 | 1 | VOUT-DATA-3 | 7940h |
1 | 0 | 0 | VOUT-DATA-4 | 3900h |
1 | 0 | 1 | VOUT-DATA-5 | 9940h |
1 | 1 | 0 | VOUT-DATA-6 | 5900h |
1 | 1 | 1 | VOUT-DATA-7 | 7940h |
The DAC539G2-Q1 also supports a programmable delay to suppress or debounce any unwanted glitch on the GPI pins. A change in the GPI signals is passed to the GPI-to-voltage converter only when the change is stable for more than the delay configured using the DEBOUNCE-DELAY field in the GPI-DEBOUNCE register. The default debounce delay is approximately 50 ms. Figure 7-2 shows the flowchart for the GPI-to-voltage conversion.