JAJSPS4A January 2023 – September 2023 DAC539G2-Q1
PRODUCTION DATA
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
FUNCTION-MAX | X | ||||||||||||||
R/W-2E4h | X-00h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-6 | FUNCTION-MAX | R/W | 2E4h | Maximum DAC code for the function generator. Data are in straight-binary format. |
5-0 | X | X | 00h | Don't care |