JAJSPS4A January 2023 – September 2023 DAC539G2-Q1
PRODUCTION DATA
A logic 1 on the NVM-CRC-FAIL-USER bit indicates that the user-programmable NVM data are corrupt. During this condition, all registers in the DAC are initialized with factory reset values, and all DAC registers can be written to or read from. To reset the alarm bits to 0, issue a software reset command (see Section 7.4.3.2), or cycle power to the DAC. A software reset or power-cycle also reloads the user-programmable NVM bits. In case the failure persists, reprogram the NVM.