JAJSPS4A January 2023 – September 2023 DAC539G2-Q1
PRODUCTION DATA
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
DEBOUNCE-DELAY | |||||||||||||||
R/W-0138h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-0 | DEBOUNCE-DELAY | R/W | 0138h | Debounce delay for the GPI pins. Set to 0 to disable the delay.Delay (sec) = (DEBOUNCE-DELAY) x 160 µs. |