JAJSSZ1 December 2023 DRV8334
PRODUCTION DATA
If the die temperature exceeds the trip point of the thermal shutdown limit (TOTSD), OTSD event is recognized. After detecting the OTSD overtemperature event, if OTSD_MODE is Fault mode, all of the gate driver outputs are driven low to disable the external MOSFETs, charge pump and current sense are disabled, and nFAULT pin is driven low. After OTSD condition is cleared, the fault state remains latched and can be cleared through an SPI command (CLR_FLT). The OTSD_MODE is Fault mode by default. If OTSD condition is detected during device power up, nFAULT stays low and charge pump and current sense remain disabled until OTSD condition is removed and SPI command (CLR_FLT) is sent by MCU.