JAJSLQ3 December 2023 DS90LVRA2-Q1
PRODUCTION DATA
The DS90LVRA2-Q1 differential line receiver is capable of detecting signals as low as 100mV over a common-mode range of −4V to 5V (VCC at 3.3V). The common voltage range is related to the LVDS driver offset voltage, which is typically +1.2V. The differential signal from the LVDS driver is centered around the +1.2V offset voltage and may shift around this center point. The shifting may be the result of a ground potential difference between the driver's ground reference and the receiver's ground reference, the common-mode effects of coupled noise, or a combination of the two. The AC parameters of both receiver input pins are optimized for a recommended operating input voltage range of +0V to +3V (measured from each pin to ground).