JAJSLQ3 December 2023 DS90LVRA2-Q1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VCC | Supply voltage (3.3V mode) | 3.0 | 3.3 | 3.6 | V |
VCC | Supply voltage (2.5V mode) | 2.25 | 2.5 | 2.75 | V |
VCC | Supply voltage (1.8V mode) | 1.62 | 1.80 | 1.98 | V |
VR | Receiver input voltage (LVDS) | 0 | 3.0 | V | |
TA | Operating free-air temperature | -40 | 105 | °C | |
TPCB | PCB temperature (1mm away from device) | 112 | °C | ||
TJ | Junction temperature | 125 | °C |