JAJSLQ3 December 2023 DS90LVRA2-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VITH | Differential input high threshold | VIB = -4 V or 5V, VCC = 1.62 V to 3.6 V | 100 | mV | ||
VITL | Differential input low threshold | -100 | ||||
VHYS | Differential input voltage hysteresis, VIT1 – VIT2 | VCC = 1.62 V to 3.6 V | 20 | 40 | 120 | mV |
VCM_RANGE | Input common mode voltage range | VCC = 1.62 - 1.98V | -1 | 1.2 | 2 | V |
VCC = 2.3 - 2.7 V | -2.5 | 1.2 | 3 | V | ||
VCC = 3.0 - 3.6 V | -4 | 1.2 | 5 | V | ||
VOH | High-level output voltage | IOH = –4mA, VCC = 1.8V ± 10% | 1.3 | V | ||
IOH = –4mA, VCC = 2.5V ± 10% | 1.8 | V | ||||
IOH = –4mA, VCC = 3.3V ± 10% | 2.6 | V | ||||
VOL | Low-level output voltage | IOL = 4mA, VCC = 1.8V ± 10% | 0.2 | V | ||
IOL = 4mA, VCC = 2.5V ± 10% | 0.3 | V | ||||
IOL = 4mA, VCC = 3.3V ± 10% | 0.4 | V | ||||
ICC_ACTIVE | Supply current | VCC = 3.6 V, No load, Steady-state, VID=200mV/-200mV | 25 | mA | ||
VCC = 2.7 V, No load, Steady-state, VID=200mV/-200mV | 25 | mA | ||||
VCC = 1.98V, No load, Steady-state, VID=200mV/-200mV | 25 | mA | ||||
II | Input current (A or B inputs) |
VI = -1.0 V, Other input open | ±35 | µA | ||
VI = 2.4 V, Other input open | ±20 | µA | ||||
VI = –4 V, Other input open (split between 85℃) (±80 μA) | ±120 | µA | ||||
VI = 5V, Other input open | ±40 | µA | ||||
II(OFF) | Power-off output current (Y or Z outputs) |
VY or VZ = 1.98V, VCC = 0 V | ±20 | µA | ||
II(OFF) | Power-off input current (A or B inputs) |
VA or VB = -1 V or 2.0 V, VCC = 0 V | ±30 | µA | ||
VA or VB = –4 or 5V, VCC = 0 V | ±70 | µA | ||||
VA or VB = 0 V or 2.4 V, VCC = 0 V | ±30 | µA |