over operating free-air temperature range (unless otherwise noted)(1)
|
MIN |
MAX |
UNIT |
Supply Voltage (VCC) |
|
–0.3 |
4 |
V |
Input Voltage (RIN+, RIN−) |
–5 |
6 |
V |
Differential Voltage (RIN+ - RIN−) for LVDS |
|
0 |
3 |
V |
Output Voltage (ROUT) |
–0.3 |
3.6 |
V |
Lead Temperature Range Soldering |
(4 sec.) |
|
260 |
°C |
Maximum Junction Temperature |
|
|
135 |
°C |
Storage temperature, Tstg |
–65 |
150 |
°C |
(1) Operation outside the Absolute
Maximum Rating may cause permanent device damage. Absolute Maximum Rating do
not imply functional operation of the device at these or any other conditions beyond those
listed under Recommended Operating Condition. If used outside the Recommended
Operating Condition but within the Absolute Maximum Rating, the device may not
be fully functional, and this may affect device reliability, functionality, performance, and
shorten the device lifetime.