JAJSOV8 October 2023 ISOTMP35
ADVANCE INFORMATION
The ISOTMP35 is designed to integrate a robust isolation barrier while maximizing the heat flow. This is made possible by a SO-7 package designed to provide the 3-kVRMS isolating rating (UL1577) and isolation mechanism that minimizes the thermal response from the TSENSE pins to the temperature sensor.