JAJSB09K January 2010 – February 2018 LM27402
PRODUCTION DATA.
The next set of equations are used to calculate the losses associated with the high-side MOSFET.
PCND_HS is the conduction loss of the high-side MOSFET during the D interval. this equation includes a self heating coefficient of 1.3 to approximate the effects of the RDS(on) temperature coefficient. RDS(ON)_HS is the drain to source resistance, IOUT is the output current and D is the duty ratio. PSW_HS is the switching power loss during the high-side MOSFET transition time. VIN is the input voltage, fSW is the switching frequency, and tr and tf are the rise and fall times of the switch-node voltage, respectively. PTOT_HS is the total power dissipation of the high-side MOSFET.
The gate charge of the high-side MOSFET greatly affects the turn-on transition time, and therefore efficiency. Furthermore, consider the ratio of switching loss to conduction loss associated with the high-side MOSFET. If the duty ratio is small and the input voltage is high, it is beneficial to tradeoff QG for higher RDS(on) to avoid high switching losses relative to conduction losses. If the duty ratio is large and the input voltage is low, then a lower RDS(on) MOSFET in tandem with a higher QG may result in less power dissipation.