JAJSHM3 June 2019 LM5163-Q1
PRODUCTION DATA.
|
For step-by-step design procedure, circuit schematics, bill of materials, PCB files, simulation and test results of an LM5163-Q1-powered implementation, see TI Designs reference design library. |
The schematic of a 12-V, 0.5-A COT converter is shown in Figure 12.
NOTE
This and subsequent design examples are provided herein to showcase the LM5163-Q1 converter in several different applications. Depending on the source impedance of the input supply bus, an electrolytic capacitor may be required at the input to ensure stability, particularly at low input voltage and high output current operating conditions. See Power Supply Recommendations for more detail.