JAJSQ22J september 2011 – may 2023 LMK00301
PRODUCTION DATA
PARAMETER | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
TA | Ambient Temperature Range | -40 | 25 | 85 | °C |
TJ | Junction Temperature | 125 | °C | ||
VCC | Core Supply Voltage Range | 3.15 | 3.3 | 3.45 | V |
VCCO | Output Supply Voltage Range (1)(2) | 3.3 – 5% 2.5 – 5% | 3.3 2.5 | 3.3 + 5% 2.5 + 5% | V |