JAJSQ22J september 2011 – may 2023 LMK00301
PRODUCTION DATA
The VCC and VCCO power supplies should have a high-frequency bypass capacitor, such as 0.1 µF or 0.01 µF, placed very close to each supply pin. Place 1-µF to 10-µF decoupling capacitors nearby the device between the supply and ground planes. All bypass and decoupling capacitors should have short connections to the supply and ground plane through a short trace or via to minimize series inductance.